IESNA:LM-63-2002
[TEST]P1334561
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R20B2750DE010 E3A301WH_5000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R20 optic, 5000K CCT AND, 80CRI , E3A301WH TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]117
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 2.9
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
4 6.1 9.2 15.2 28.8 79.2 182.8 358.1 536.7 598.1
653 691 733 768.7 791.9 815.9 829.7 834.1 826 808.4
785.2 750.2 714.9 674.1 634.7 577.3 509.9 430.4 363 190.3
81.7 20.7 8.9 3.3 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
4 6.1 9.4 15.1 29.4 82.6 191.2 351.3 530.6 596.1
640.9 685.5 726 757.8 785.9 805 817.9 819.1 810.7 795.5
772.4 742.9 705.7 668.6 626.2 564.4 503.9 430.3 350.5 189.3
82.3 19.8 8.7 3.4 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0
4 5.9 9.3 14.9 28.9 77.3 180.4 345.5 517.4 574.4
629.2 674.5 709.9 738.7 761.4 780.9 790.6 792.5 785.5 771
748.4 721.4 690.6 644.9 599.2 545.2 477.2 404.8 334.8 180
75.9 19.6 8.5 3.5 1.1 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
4 5.9 9.3 15 28.8 74.7 181.2 335.6 495.8 561.1
609.6 652.3 684 710.8 731 746 753.9 755.1 749.1 734.5
715.4 689.8 656.1 617.3 570 514.4 446.2 382.4 306.7 158.9
72.7 20.4 8.5 3.4 1.2 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4 5.8 9.2 14.6 26.9 73.2 172.3 317.5 472.7 525.4
574.1 617 648.5 671.9 689.4 700.9 708.3 710.1 704.4 691.7
671.8 646.2 609.2 570.2 524.3 460.9 402 339.1 273.4 140.3
65.5 20.4 8 3.4 1.2 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
4 5.9 9.3 14.4 26.7 67.5 155.9 293.5 437.1 491.5
537.2 573.6 605.6 627.6 643.8 654.3 660.1 660.6 655.2 642.8
622.6 593.6 556.6 516.5 466.2 411.4 355.1 296.9 237.6 119.2
56.7 19.7 7.6 3.3 1.3 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4 5.7 9.1 14.2 25.5 65.1 141.6 262.6 400.4 449.1
490.1 523.9 548.9 570.6 585.6 594.1 599 598.2 591.3 575.7
554.4 525.7 488.4 448.7 399.2 350.3 294.6 242.3 189.8 94.8
47.9 17.7 7.1 3.3 1.3 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4 5.8 8.9 14.1 23.7 58.8 129.3 231.3 353.4 398.8
437.1 468.5 493.9 510.2 522.8 528.8 530.7 528 518.8 503.9
480.5 452.6 414.1 376.6 331.5 287.4 241.3 195.8 153.3 79
39.9 16.7 6.5 3.2 1.3 0.3 0 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
4 5.8 8.7 13.5 22.1 52.8 114.7 204.2 307.8 347.5
381.5 409.9 430.2 444.3 453.5 456.6 456 450.4 440.4 423.4
403.5 375 340.3 299.9 264.9 222 183.1 151.2 117.3 61.8
34.2 15.4 5.9 2.9 1.3 0.4 0 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4 5.7 8.7 13.2 21.2 48.2 100.1 175.9 265.2 297
325.3 345.4 362.3 373.6 378.8 379 375.8 367.7 356.1 340.6
317.5 291.8 263 231 200.9 168.5 140.6 113.3 91.3 50.3
27.7 14.1 5.3 2.5 1.2 0.4 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0
4 5.2 6.9 9 11.9 15.1 21.5 30 35.9 36.8
36.9 36.6 35.8 34.9 33.5 31.8 29.8 27.5 25.4 22.9
20.5 18.4 16.3 14.3 12.2 9.9 7.5 5.8 4.6 2.9
1.7 1 0.4 0.2 0 0 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
4 4.7 5.2 5.6 5.8 5.9 5.8 5.3 4.6 4.4
4 3.7 3.4 3.2 3 2.7 2.4 2.1 1.8 1.5
1.3 1.1 1 0.8 0.6 0.5 0.4 0.3 0.3 0.1
0 0 0 0 0.1 0.1 0.2 0.2 0.2 0.3
0.3 0.3 0.3 0.2 0.2 0.2 0.2 0.2 0
4 4.1 3.8 3.5 3.1 2.7 2.2 1.8 1.5 1.3
1.2 1.1 1 0.8 0.7 0.6 0.5 0.4 0.3 0.3
0.2 0.2 0.2 0.2 0.1 0.1 0.1 0 0 0
0.1 0.1 0.1 0.2 0.2 0.2 0.3 0.3 0.4 0.4
0.4 0.4 0.4 0.3 0.3 0.3 0.3 0.3 0
4 3.5 2.9 2.3 1.9 1.4 1.1 0.6 0.4 0.3
0.2 0.2 0.1 0.1 0.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.1 0.2 0.3 0.4 0.4 0.4
0.4 0.3 0.3 0.3 0.2 0.2 0.2 0.2 0
4 3 2.3 1.7 1.3 0.8 0.4 0.1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.2 0.3 0.3 0.4 0.4 0.4
0.4 0.4 0.3 0.2 0.2 0.1 0.1 0.1 0
4 2.9 2.1 1.5 1 0.5 0.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.2 0.3 0.4 0.4 0.5 0.5 0.5 0.5
0.5 0.4 0.4 0.3 0.3 0.2 0.1 0 0
4 2.8 2 1.4 1 0.5 0.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.2 0.3 0.3 0.4 0.5 0.5 0.6 0.6 0.6
0.5 0.5 0.4 0.3 0.3 0.2 0.1 0.1 0
